IESNA:LM-63-2002
[TEST]P1175373
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-82)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/18/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDRP-S375D950-X4F0-XX-UDD-WVL-W
[LUMINAIRE]DEFINE 5 WHITE REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]790
TILT=NONE
1 -1 1 37 5 1 1 0.390833 4 0
1 1 12.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
419.6 415.6 407.1 395.7 382.9 368.3 353 336.6 319.1 301.3
282.8 264.6 245 225.4 205.1 184.8 164.5 143.9 124.7 110.8
100.8 91.9 83 74.4 66.6 59.5 52.4 45.9 39.5 33.8
28.1 22.8 17.8 13.2 8.2 3.9 0
419.6 419.9 412.4 401.4 389.3 375.7 361.1 344.8 328 310.6
292.4 273.5 254.3 234.7 214.8 194.8 175.2 155.3 135 116.8
103.6 93.7 84.8 75.5 67.3 59.8 52.7 45.9 39.5 34.5
29.9 24.9 19.2 14.2 9.3 5.3 0
419.6 416.7 411.7 403.2 392.8 381.4 369 355.1 340.5 324.8
307.7 291.3 273.2 256.4 237.6 220.1 201.9 183.4 166 147.5
129.6 112.2 96.9 85.5 76.9 68.7 61.3 54.1 46.3 39.2
32.4 26 19.9 14.6 10 5.7 0
419.6 417.1 414.6 410.3 403.5 395.3 386.4 375 361.9 348.3
333.7 319.1 303.8 288.5 272.5 256.1 239.7 223.7 207.3 190.5
174.5 159.6 143.9 128.2 112.5 96.5 80.5 65.9 53.4 43.1
34.2 26.7 20.3 14.6 9.6 5 0
419.6 417.4 417.8 415.3 410.3 405.3 398.5 389.6 379.3 368.3
356.2 343.7 330.2 316.3 302 287.4 272.1 257.1 241.5 226.5
211.9 195.9 179.5 163.1 145 126.8 108.3 90.5 71.6 55.9
40.6 27.1 19.6 13.5 8.2 3.9 0
